代码
Live Chat
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Rollenbau
Description
TLEL - Wheel
Bill of material
200 TLELK 25
ORDERNO
Article-number
200 TLELK 25
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
800 kg
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
2 Ball bearings 6205 ZZ
BD
Bore diameter
25 mm
Preview - Generation
预览
询价
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

产品供应商所在地
选择一个国家/地区查看当地办事处